Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/38E, F, G, and H are limited to customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.

The R8C/38E Group, R8C/38F Group, R8C/38G Group, and R8C/38H Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/38E Group and R8C/38F Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/38G Group and the R8C/38H Group do not have CAN modules. The R8C/38E Group and the R8C/38G Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Automotive
Part NumberStatusSamplesStockPackage
R5F21388FJFPObsoleteN/AOut of StockPackage
R5F21388FKFPObsoleteN/AOut of StockPackage
R5F2138AFJFPObsoleteN/AOut of StockPackage
R5F2138AFKFPNRNDN/AOut of StockLFQFP
R5F2138CFJFPObsoleteN/AOut of StockPackage
R5F2138CFKFPObsoleteN/AOut of StockPackage

Knowledge Base

  1. (R8C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Jun 19, 2006
  2. Can a parallel programmer verify the program in condition the ROM code protect is enabled?

    The ROM code protect is enabled at the first MCU reset after setting the ROM code protect function. If there is no reset after writing the program, the program can be verified. Contact the parallel programmer manufacturer for programmer specifications.

    Dec 26, 2017
  3. What will happen if the MCU starts operating before oscillation is stabilized?

    Serial interfaces and timers may not be able to operate correctly. If the CPU clock is switched from "division by 8" to "no divisions" before oscillation is stabilized, the program will not perform properly because the CPU cannot fetch the program codes correctly. Timers, A/D converter and serial ...

    Dec 26, 2017
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources