Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.

The R8C/36E Group, R8C/36F Group, R8C/36G Group, and R8C/36H Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/36E Group and R8C/36F Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/36G Group and the R8C/36H Group do not have CAN modules. The R8C/36E Group and the R8C/36G Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Automotive
Part NumberStatusSamplesStockPackage
R5F21368FJFPObsoleteN/AOut of StockPackage
R5F21368FKFPObsoleteN/AOut of StockPackage
R5F2136AFJFPObsoleteN/AOut of StockPackage
R5F2136AFKFPObsoleteN/AOut of StockPackage
R5F2136CFJFPObsoleteN/AOut of StockPackage
R5F2136CFKFPObsoleteN/AOut of StockPackage

Knowledge Base

  1. (R8C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Jun 19, 2006
  2. Is there a device which has external address space in the R8C Family?

    The R8C Family is a single-chip microcontroller. There is no device which has external address space.

    Oct 10, 2006
  3. Is there a list of the SFRs for the R8C Family applicable to Technical Update No. TN-M16C-55-0006?

    Affected registers include: UART0 bit rate register U0BRG UART0 transmit buffer register U0TB UART1 bit rate register U1BRG UART1 transmit buffer register U1TB For details, please refer to the Hardware Manual.
 If "When read, the value is undefined" or "When read, the content is undefined" is included in the register ...

    Dec 26, 2017
View All Results from Knowledge Base (31)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources