Description
The R8C/34K Group is supported only for the customers who have already adopted these products. For new adoption, please consider other products such as RL78/G1C Group.
The R8C/34E Group, R8C/34F Group, R8C/34G Group, and R8C/34H Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/34E Group and R8C/34F Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/34G Group and the R8C/34H Group do not have CAN modules. The R8C/34E Group and the R8C/34G Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.
Applications
- Automotive
| Part Number | Status | Samples | Stock | RoHS | Package | Carrier Type |
|---|---|---|---|---|---|---|
| R5F21348KDFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F21348KDFP#X0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F21348KNFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F21348KNFP#X0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F2134CKDFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F2134CKDFP#X0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F2134CKNFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
| R5F2134CKNFP#X0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | Tray |
Filters
Applied Filters
- End Of Life Notice
- Tool News - Note
- Application NoteAI-generated Summary: The document explains the differences in flash memory functions between the R8C/36M Group and RL78/G14. It outlines the flash memory map and rewrite modes of the R8C/36M Group, including CPU rewrite mode, standard serial I/O mode, and parallel MO mode. The user ROM area is divided into blocks and can be rewritten using different methods, such as software commands from the CPU or external programmers. The boot ROM area stores the standard boot program for serial I/O rewriting.
- Application NoteAI-generated Summary: The document explains how to migrate from the R8C/36M Group's Timer RA to the RL78/G14's Timer RJ, covering five operational modes: timer mode, pulse output mode, event counter mode, pulse width measurement mode, and pulse period measurement mode. Timer RA is an 8-bit timer with an 8-bit prescaler, while Timer RJ is a 16-bit timer with a reload register and down counter. Both timers support equivalent functions, including counting internal or external pulses and measuring pulse width or period. The guide details hardware configurations, software descriptions, option byte settings, function specifications, and flow charts for each mode.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate the D/A converter functionality from the R8C/36M Group to the RL78/G14 family with 96-KB or larger flash memory. It compares the specifications, highlighting differences such as the reference voltage source (Vref pin for R8C/36M and Vpp pin for RL78/G14) and output pins. It also details register differences and recommends selecting normal mode on RL78/G14 to match R8C/36M operation. Related manuals and technical updates are referenced for further information.
- Application NoteAI-generated Summary: The document explains the migration method from the R8C/36M group to the RL78/G14 family focusing on power control via CPU clock operation modes. It summarizes power control modes in R8C/36M, including standard operating, wait, and stop modes, and compares them with RL78/G14 CPU clock modes such as normal operation, HALT, STOP, and SNOOZE. Key differences include the clock source selection after reset and the inability of RL78/G14 to use the low-speed on-chip oscillator as the CPU clock. Detailed mode transition diagrams and user manual references are provided.
- Application NoteAI-generated Summary: The document explains how to migrate the reset function from the R8C/36M group to the RL78/G14 family. It compares the reset types of both families, showing that RL78/G14 supports more reset types. It details the correspondence between reset functions and highlights differences in reset behavior, such as clock settings and protection states after reset. The guide also specifies conditions for hardware reset via the RESET pin for both groups, emphasizing timing and voltage requirements.
- Application NoteAI-generated Summary: The document details the migration process from the R8C/32C group A/D converter to the RL78/G11 A/D converter, explaining differences in operation modes and result storage. It highlights that RL78/G11 uses a single register for A/D results, unlike R8C/32C which uses multiple registers. It also explains the bit alignment differences in 10-bit and 8-bit resolutions, requiring software adjustments for compatibility. The guide covers various operation modes including one-shot, repeat, single sweep, and repeat sweep modes, with hardware and software descriptions, sample code, and reference materials.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from R8C/36M's Timer RC to RL78/G14's Timer Array Unit (TAU). It covers three main modes: timer mode with input capture, timer mode with output compare, and PWM mode. RL78/G14 uses multiple 16-bit timer channels that can operate independently or combined for high accuracy. The PWM2 mode of R8C/36M is not supported by RL78/G14 but can be implemented using other RL78 series timers.Related Files:
- Product Change Notice
- Application NoteAI-generated Summary: The document details the migration from the R8C/36M group to the RL78/G14 family, focusing on serial interface modes. It compares clock synchronous and asynchronous serial I/O modes in R8C/36M with the Serial Array Unit (SAU) modes in RL78/G14, including 3-wire serial, UART, and simplified I2C communications. Differences in hardware features, interrupt functions, error detection, and clock settings between the two families are highlighted, aiding developers in adapting their serial communication implementations.Related Files:
- Application NoteAI-generated Summary: The document details the migration process from the R8C/36M group A/D converter to the RL78/G14 A/D converter, covering various operation modes such as one-shot, repeat, single sweep, and repeat sweep modes. It highlights differences in register usage and data storage formats between the two MCU groups. The RL78/G14 uses a single register for A/D results, requiring interrupts or DTC for sequential conversions. Data alignment differs, with RL78/G14 storing results in upper bits, necessitating software adjustments to match R8C/36M formats.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from the R8C/36M group's 16-bit Timer RF to the RL78/G14's Timer Array Unit (TAU). Timer RF supports input capture and output compare modes, while TAU offers four independent 16-bit timers with input pulse interval measurement and PWM output functions. Input capture mode measures external signal intervals, and output compare mode triggers pin output changes. TAU channels can combine for high-accuracy timing and flexible pulse generation.Related Files:
- DatasheetR8C/34U Group, R8C/34K Group DatasheetRECOMMENDED
Recommended Documents (1)
- DatasheetR8C/34U Group, R8C/34K Group DatasheetRECOMMENDED
Datasheets (1)
- Guide
- Manual - Hardware
- Guide
- GuideRelated Files:
Manuals & Guides (5)
- Application NoteAI-generated Summary: The document explains the differences in flash memory functions between the R8C/36M Group and RL78/G14. It outlines the flash memory map and rewrite modes of the R8C/36M Group, including CPU rewrite mode, standard serial I/O mode, and parallel MO mode. The user ROM area is divided into blocks and can be rewritten using different methods, such as software commands from the CPU or external programmers. The boot ROM area stores the standard boot program for serial I/O rewriting.
- Application NoteAI-generated Summary: The document explains how to migrate from the R8C/36M Group's Timer RA to the RL78/G14's Timer RJ, covering five operational modes: timer mode, pulse output mode, event counter mode, pulse width measurement mode, and pulse period measurement mode. Timer RA is an 8-bit timer with an 8-bit prescaler, while Timer RJ is a 16-bit timer with a reload register and down counter. Both timers support equivalent functions, including counting internal or external pulses and measuring pulse width or period. The guide details hardware configurations, software descriptions, option byte settings, function specifications, and flow charts for each mode.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate the D/A converter functionality from the R8C/36M Group to the RL78/G14 family with 96-KB or larger flash memory. It compares the specifications, highlighting differences such as the reference voltage source (Vref pin for R8C/36M and Vpp pin for RL78/G14) and output pins. It also details register differences and recommends selecting normal mode on RL78/G14 to match R8C/36M operation. Related manuals and technical updates are referenced for further information.
- Application NoteAI-generated Summary: The document explains the migration method from the R8C/36M group to the RL78/G14 family focusing on power control via CPU clock operation modes. It summarizes power control modes in R8C/36M, including standard operating, wait, and stop modes, and compares them with RL78/G14 CPU clock modes such as normal operation, HALT, STOP, and SNOOZE. Key differences include the clock source selection after reset and the inability of RL78/G14 to use the low-speed on-chip oscillator as the CPU clock. Detailed mode transition diagrams and user manual references are provided.
- Application NoteAI-generated Summary: The document explains how to migrate the reset function from the R8C/36M group to the RL78/G14 family. It compares the reset types of both families, showing that RL78/G14 supports more reset types. It details the correspondence between reset functions and highlights differences in reset behavior, such as clock settings and protection states after reset. The guide also specifies conditions for hardware reset via the RESET pin for both groups, emphasizing timing and voltage requirements.View More (158)
Application Notes & White Papers (158)
- End Of Life Notice
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (23)
Errata & Technical Updates (23)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
- Document
- Document
Other (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]View More (26)
Software & Tools (26)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (76)
Sample Code (76)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.