Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/33T Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.

The R8C/33T Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/33T Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)RAM (KB)Lead Count (#)Temp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F21334TDFP#30NRNDN/A2029 JanOut of StockContactLQFP1ku | $4.391.5KB32#-40 to +85CHINAJAPAN
R5F21334TDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-40 to +85
R5F21334TDFP#51NRNDN/A2029 JanOut of StockContactLQFP1.5KB32#-40 to +85
R5F21334TDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-40 to +85
R5F21334TDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-40 to +85
R5F21334TNFP#30NRNDN/A2029 JanOut of StockContactLQFP1ku | $4.341.5KB32#-20 to +85CHINAJAPAN
R5F21334TNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-20 to +85
R5F21334TNFP#51NRNDN/A2029 JanOut of StockContactLQFP1.5KB32#-20 to +85
R5F21334TNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-20 to +85
R5F21334TNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-20 to +85
R5F21335TDFP#30NRNDN/A2029 JanOut of StockContactLQFP2KB32#-40 to +85
R5F21335TDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-40 to +85
R5F21335TDFP#51NRNDN/A2029 JanOut of StockContactLQFP2KB32#-40 to +85
R5F21335TDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-40 to +85
R5F21335TDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-40 to +85
R5F21335TNFP#30NRNDN/A2029 JanIn StockContactLQFP1ku | $4.512KB32#-20 to +85CHINAJAPAN
R5F21335TNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-20 to +85
R5F21335TNFP#51NRNDN/A2029 JanOut of StockContactLQFP2KB32#-20 to +85
R5F21335TNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-20 to +85
R5F21335TNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-20 to +85
R5F21336TDFP#30NRNDN/A2029 JanIn StockContactLQFP1ku | $5.222.5KB32#-40 to +85CHINAJAPAN
R5F21336TDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-40 to +85
R5F21336TDFP#51NRNDN/A2029 JanOut of StockContactLQFP2.5KB32#-40 to +85
R5F21336TDFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-40 to +85
R5F21336TDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-40 to +85
R5F21336TNFP#30NRNDN/A2029 JanIn StockContactLQFP1ku | $6.122.5KB32#-20 to +85CHINAJAPAN
R5F21336TNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-20 to +85
R5F21336TNFP#51NRNDN/A2029 JanOut of StockContactLQFP2.5KB32#-20 to +85
R5F21336TNFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-20 to +85
R5F21336TNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-20 to +85

Support Communities

  1. R8C/33T SCU and SDMA/DTC questions

    I'm working on a touch project using the R8C/33T, but am having problems which I think relate to the automatic transfer of touch readings from the SCU to RAM.  This can happen via two mechanisms, DTC or SDMA, but the Hardware Manual is very sketchy about any ...

    Aug 5, 2015
  2. How to set fixed address for RAM variable?

    I'm using HEW Version 4.09.01.007, with M16C Standard Toolchain v5.45.01. I'm writing a touch-sensing application using the R8C/33T MCU.  Data from the SCU can be transferred to RAM by the DTC, but this requires the DTC's destination address to ...

    Aug 8, 2015
  3. E1 EOL (R20TS0376EJ0200)

    Hello I see that are announced a EOL(R20TS0376EJ0200) of E1 , and Renesas suggest E2 and E2Lite for R8C/3x Renesas recomends E8a emulator, but we have projects with R8C/36T-A. ( not supported for E8a), exist some other option for this model? Thanks!

    Jul 11, 2019
View All Results from Support Communities (7)

Knowledge Base

  1. (R8C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Jun 19, 2006
  2. Can a parallel programmer verify the program in condition the ROM code protect is enabled?

    The ROM code protect is enabled at the first MCU reset after setting the ROM code protect function. If there is no reset after writing the program, the program can be verified. Contact the parallel programmer manufacturer for programmer specifications.

    Dec 26, 2017
  3. What will happen if the MCU starts operating before oscillation is stabilized?

    Serial interfaces and timers may not be able to operate correctly. If the CPU clock is switched from "division by 8" to "no divisions" before oscillation is stabilized, the program will not perform properly because the CPU cannot fetch the program codes correctly. Timers, A/D converter and serial ...

    Dec 26, 2017
View All Results from Knowledge Base (8)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources