Lead Count (#) | 32 |
Pkg. Code | pkg_7475 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
ECCN (US) | 3A991 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTS (US) |
RAM (KB) | 2 |
Lead Count (#) | 32 |
Temp. Range | -20 to +85°C |
ADC | 10-bit x 12-ch |
Bit Size | 16 |
CPU | R8C |
DMA | Yes |
Data Flash (KB) | 4 |
Ethernet | No |
Family Name | R8C |
I/O Ports | 27 |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 7 |
Longevity | 2029 Jan |
MOQ | 2000 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
Pkg. Type | LQFP |
Program Memory (KB) | 24 |
RTC | No |
Supply Voltage (V) | 1.8 - 5.5 |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
Width (mm) | 7 |
The R8C/33T Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.
The R8C/33T Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/33T Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.