Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/33M Group is supported only for customers who have already adopted these products. The RL78/G1F Group is recommended for new designs

The R8C/33M Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/33M Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)RAM (KB)Lead Count (#)Temp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F21331MDFP#30NRNDN/A2029 JanOut of StockContactLQFP0.5KB32#-40 to +85
R5F21331MDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP0.5KB32#-40 to +85
R5F21331MDFP#51NRNDN/A2029 JanOut of StockContactLQFP0.5KB32#-40 to +85
R5F21331MDFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP0.5KB32#-40 to +85
R5F21331MDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP0.5KB32#-40 to +85
R5F21331MNFP#30NRNDN/A2029 JanOut of StockContactLQFP0.5KB32#-20 to +85
R5F21331MNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP0.5KB32#-20 to +85
R5F21331MNFP#51NRNDN/A2029 JanOut of StockContactLQFP0.5KB32#-20 to +85
R5F21331MNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP0.5KB32#-20 to +85
R5F21331MNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP0.5KB32#-20 to +85
R5F21332MDFP#30NRNDN/A2029 JanOut of StockContactLQFP1KB32#-40 to +85
R5F21332MDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1KB32#-40 to +85
R5F21332MDFP#51NRNDN/A2029 JanOut of StockContactLQFP1KB32#-40 to +85
R5F21332MDFP#V2ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP1KB32#-40 to +85
R5F21332MDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1KB32#-40 to +85
R5F21332MNFP#30NRNDN/A2029 JanOut of StockContactLQFP1KB32#-20 to +85
R5F21332MNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1KB32#-20 to +85
R5F21332MNFP#51NRNDN/A2029 JanOut of StockContactLQFP1KB32#-20 to +85
R5F21332MNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1KB32#-20 to +85
R5F21332MNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1KB32#-20 to +85
R5F21334MDFP#30NRNDN/A2029 JanOut of StockContactLQFP1.5KB32#-40 to +85
R5F21334MDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-40 to +85
R5F21334MDFP#51NRNDN/A2029 JanOut of StockContactLQFP1.5KB32#-40 to +85
R5F21334MDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-40 to +85
R5F21334MDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-40 to +85
R5F21334MNFP#30NRNDN/A2029 JanOut of StockContactLQFP1ku | $2.781.5KB32#-20 to +85CHINAJAPAN
R5F21334MNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-20 to +85
R5F21334MNFP#51NRNDN/A2029 JanOut of StockContactLQFP1.5KB32#-20 to +85
R5F21334MNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-20 to +85
R5F21334MNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP1.5KB32#-20 to +85
R5F21335MDFP#30NRNDN/A2029 JanOut of StockContactLQFP2KB32#-40 to +85
R5F21335MDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-40 to +85
R5F21335MDFP#51NRNDN/A2029 JanOut of StockContactLQFP2KB32#-40 to +85
R5F21335MDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-40 to +85
R5F21335MDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-40 to +85
R5F21335MNFP#30NRNDN/A2029 JanOut of StockContactLQFP2KB32#-20 to +85
R5F21335MNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-20 to +85
R5F21335MNFP#51NRNDN/A2029 JanOut of StockContactLQFP2KB32#-20 to +85
R5F21335MNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-20 to +85
R5F21335MNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2KB32#-20 to +85
R5F21336MDFP#30NRNDN/A2029 JanOut of StockContactLQFP1ku | $3.352.5KB32#-40 to +85CHINAJAPAN
R5F21336MDFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-40 to +85
R5F21336MDFP#51NRNDN/A2029 JanOut of StockContactLQFP2.5KB32#-40 to +85
R5F21336MDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-40 to +85
R5F21336MDFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-40 to +85
R5F21336MNFP#30NRNDN/A2029 JanOut of StockContactLQFP1ku | $3.482.5KB32#-20 to +85CHINAJAPAN
R5F21336MNFP#50ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-20 to +85
R5F21336MNFP#51NRNDN/A2029 JanOut of StockContactLQFP2.5KB32#-20 to +85
R5F21336MNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-20 to +85
R5F21336MNFP#X6ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP2.5KB32#-20 to +85

Knowledge Base

  1. When using the D/A converter, can I stabilize the output voltage by adding a resistor for pull-down?

    Since the D/A converter has an internal output resistor, if a pull-down resister is added, resistance from both the internal and pull-down resistors will divide the output level. Accordingly, D/A conversion precision will be worse than if there were no pull-down resistor. The ...

    Dec 26, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources