Skip to main content
Renesas Electronics Corporation

Features

  • Absolute Maximum Ratings Supply voltage Vcc: 24V Junction temperature Tj: –40°C to +150°C
  • Electrical characteristics UVLO operation start voltage VH: 12V ± 0.8V UVLO operation shutdown voltage VL: 9.2V ± 0.7V UVLO hysteresis voltage Hysuvl: 2.8V ± 0.7V
  • Functions Selectable for each targeted system, 1. Zero current detection mode (When Rrt is connected by GND) 2. Fixed frequency mode (When Rrt is connected by Vref) Adjustable for Switching frequency (When Rrt is connected by Vref) Overcurrent protection Package lineup: Pb-free SOP-8 (JEDEC)

Description

R2A20134SP is an LED lighting controller IC. The control method is selectable for each system demand, fixed frequency, or zero current detection mode. A high-accuracy LED current feedback system makes LED performance more efficient. Critical Conduction Mode PFC control realizes a high power factor and zero current switching. And, Peak Current Mode makes it possible to reduce external parts and realize a low system cost.

Applied Filters: