Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 5.0V supply: 5.0V ± 10%
  • Access time: 12ns (max)
  • Completely static memory: No clock or timing strobe required
  • Equal access and cycle times
  • Directly TTL compatible: All inputs and outputs
  • Operating current: 130mA (max)
  • TTL standby current: 40mA (max)
  • CMOS standby current: 5mA (max), 1.0mA (max) (L-version)
  • Data retention current: 0.5mA (max) (L-version)
  • Data retention voltage: 2.0V (min) (L-version)
  • Center VCC and VSS type pinout

Description

The R1RP0408D Series is a 4Mbit high-speed static RAM organized 512-k word × 8-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory and a wide bit width configuration, such as cache and buffer memory in systems. It is packaged in a 400-mil 36-pin plastic SOJ.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R1RP0408DGE-2LR#B0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SOJTube2
R1RP0408DGE-2LR#B1Last Time BuyN/AIn StockContactSOJ1ku | $10.11Tube3TAIWANJAPAN
R1RP0408DGE-2PR#B0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SOJTube2
R1RP0408DGE-2PR#B1Last Time BuyN/AIn StockContactSOJ1ku | $10.11Tube3TAIWANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?