Skip to main content
Renesas Electronics Corporation

Features

  • Single 3.0 V supply: 2.7 V to 3.6 V
  • Fast access time: 45/55 ns (max)
  • Power dissipation
    -Active: 9 mW/MHz (typ)
    -Standby: 1.5 μW (typ)
  • Completely static memory.
    -No clock or timing strobe required
  • Equal access and cycle times
  • Common data input and output.
    -Three state output
  • Battery backup operation.
    -2 chip selection for battery backup
  • Temperature range: -40 to +85°C
  • Byte function (x8 mode) available by BYTE# & A-1
  • Embedded ECC (error checking and correction) for single-bit error correction

Description

The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.

Applied Filters: