Skip to main content
Renesas Electronics Corporation
Low Power SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_442
Lead Count (#):32
Pkg. Dimensions (mm):21 x 11 x 3.05
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1LV0408DSP-7LI#B0)EnglishJapanese
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Access Time (ns)70
Lead CompliantYes
Lead Count (#)32
Length (mm)21
MOQ1
Memory Capacity (kbit)4000
Memory Density4
Moisture Sensitivity Level (MSL)2
Organization (bit)x 8
Organization (kword)512
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 11 x 3.05
Pkg. TypeSOP
RemarksSuccessor product: RMLV0408EGSP-4S2
Replacement ProductRMLV0408EGSP-4S2#CA1
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)3.05
Width (mm)11

Description

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.