Features
- Single 4.5V ~ 5.5V power supply
- Small stand-by current: 0.6µA (5.0V, typical)
- No clocks, No refresh
- All inputs and outputs are TTL compatible.
- Easy memory expansion by CS1# and CS2
- Common Data I/O
- Three-state outputs: OR-tie capability
- OE# prevents data contention on the I/O bus
Description
The R1LP0108E is a low-voltage 1-Mbit static RAM organized as 131, 072-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LP0108E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It has been packaged in a 32-pin SOP, 32-pin TSOP and 32-pin sTSOP.
Parameters
| Attributes | Value |
|---|---|
| Memory Density | 1 |
| Organization | 128K x 8 |
| Access Time (ns) | 55 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Temp. Range (°C) | -40 to +85 |
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Carrier Type | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|
| R1LP0108ESA-5SI#B1 | Active | Available | In Stock | Contact | TSOP(1) | 1ku | $2.4 | Tray | 3 | MALAYSIA, TAIWAN | JAPAN |
| R1LP0108ESA-5SI#S1 | Active | N/A | In Stock | Contact | TSOP(1) | 1ku | $2.4 | Embossed Tape | 3 | MALAYSIA, TAIWAN | JAPAN |
| R1LP0108ESN-5SI#B1 | Active | Available | In Stock | Contact | SOP | 1ku | $2.24 | Tube | 3 | TAIWAN | JAPAN |
| R1LP0108ESN-5SI#S1 | Active | N/A | Out of Stock | Contact | SOP | 1ku | $2.24 | Embossed Tape | 3 | TAIWAN | JAPAN |
| R1LP0108ESA-5SI#B0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TSOP(1) | Tray | 2 | |||
| R1LP0108ESA-5SI#BX | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TSOP(1) | Tray | 3 | |||
| R1LP0108ESA-5SI#S0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TSOP(1) | Embossed Tape | 2 | |||
| R1LP0108ESA-5SI#SX | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TSOP(1) | Embossed Tape | 3 | |||
| R1LP0108ESF-5SI#B1 | Obsolete | Available | In Stock | Contact | TSOP(1) | Tray | 3 | |||
| R1LP0108ESF-5SI#S1 | Obsolete | N/A | In Stock | Contact | TSOP(1) | Embossed Tape | 3 |
Loading
Filters
Applied Filters
Log in required to subscribe
- Guide
- Guide
- Product Change Notice
- Model - IBIS
- Product Change Notice
- Model - IBIS
Recommended Documents (1)
Datasheets (1)
- Guide
- Guide
Manuals & Guides (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change Notice
- Product Change NoticeView More (8)
Product Notices (PCN, EOL, etc) (8)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Package Outline DrawingPDF 74 KB ptsa0032kh_a Aug 20, 2018
- Package Outline DrawingPDF 77 KB ptsa0032kg_a Aug 20, 2018
Package & Pinout Diagrams (3)
Quality & Reliability (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Package Outline DrawingPDF 77 KB ptsa0032kg_a Aug 20, 2018
- Package Outline DrawingPDF 74 KB ptsa0032kh_a Aug 20, 2018
- Model - IBIS
- Model - IBIS
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Package Outline DrawingPDF 77 KB ptsa0032kg_a Aug 20, 2018
- Package Outline DrawingPDF 74 KB ptsa0032kh_a Aug 20, 2018
Software & Tools (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model - IBIS
- Model - IBIS
Simulation Models (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.