Features
- Single supply: 2.7 to 5.5 V
- Access time: 100 ns (max) at 2.7 V ≤ VCC < 4.5 V 70 ns (max) at 4.5 V ≤ VCC ≤ 5.5 V
- Power dissipation: Active: 20 mW/MHz (typ) Standby: 110 μW (max)
- On-chip latches: address, data, CE, OE, WE
- Automatic byte write: 10 ms (max)
- Automatic page write (64 bytes): 10 ms (max)
- Ready/Busy
- Data polling and Toggle bit
- Data protection circuit on power on/off
- Conforms to JEDEC byte-wide standard
- Reliable CMOS with MONOS cell technology
- 105 or more erase /write cycles
- 10 or more years data retention
- Software data protection
- Write protection by RES pin (only the R1EV58064BxxR series)
- Temperature range: -40 to +85°C
- There are lead free products.
Description
Support is limited to customers who have already adopted these products.
Renesas Electronics’ R1EV58064BxxN series and R1EV58064BxxR series are electrically erasable and programmable EEPROM’s organized as 8192-word 8-bit. They have realized high speed, low power consumption and high reliability by employing advanced MONOS memory technology and CMOS process and circuitry technology. They also have a 64-byte page programming function to make their write operations faster.
| Part Number | Status | Samples | Stock | RoHS | Package | Carrier Type |
|---|---|---|---|---|---|---|
| R1EV58064BDARBI#B0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | DIP | Tube |
| R1EV58064BDARBI#B2 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | DIP | Tube |
Loading
Filters
Applied Filters
Log in required to subscribe
- Guide
- Application NoteAI-generated Summary: The software controls clock synchronous communication using the 3-wire serial I/O (CSI mode) of the RL78 microcontroller's serial array unit as a single master. It supports MSB-first transfer and CPU-driven data transfer but lacks chip-select control and DMA or interrupt-driven transfer. The software operates under specified conditions with RL78/G14 and Renesas R1EX25xxx SPI EEPROM, using CS+ development environments and standard compiler settings.Related Files:
- GuideEOL plan of Parallel EEPROM productsRECOMMENDED
- Datasheet
- Product Change Notice
- Product Change Notice
- Application NoteRX Family SCIFA Clock Synchronous Single Master Control Module Using Firmware Integration TechnologyAI-generated Summary: The SCIFA FIT module enables easy integration of clock synchronous single master control into RX Family microcontrollers through APIs. It supports initialization, control, transmit/receive, interrupt handling, and error logging functions. Operation is confirmed on RX64M and RX71M groups with specified memory sizes, compiler settings, and development environments. Memory requirements vary by compiler version and endian mode.Related Files:
- Product Change Notice
- Application NoteAI-generated Summary: The document details a sample program for RX family microcontrollers using RSPI for clock synchronous single master control via a three-wire serial communication method. It supports single-channel operation with MSB-first data transfer in both big and little endian formats. The code excludes chip select control and DMA transfers and allows normal or high-speed receive modes. Supervisor mode operation is required for high-speed mode, while normal mode supports both user and supervisor modes. The RSPI module's features and peripheral usage are outlined, including port requirements for slave device selection.Related Files:
- Application NoteAI-generated Summary: The document details control software for Renesas R1EX24xxx series serial EEPROMs using Renesas MCUs. It explains communication protocols including write, acknowledge polling, and read operations via I2C single master control software. The software supports multiple channels and slave devices, handles address conversion based on EEPROM capacity, and includes recovery functions for bus errors. It also outlines peripheral functions and usage examples for serial EEPROM communication.Related Files:
- Application NoteRX Family, RL78 Family, 78K0R/Kx3-L Renesas R1EX25xxx Series Serial EEPROM Control Software Rev.1.06AI-generated Summary: The document details the Renesas R1EX25xxx Series Serial EEPROM control software for RX, RL78, and 78KOR/Kx3-L MCU families. It describes driver initialization, read/write processes, command handling, and internal functions. The software manages SPI Serial EEPROM devices via MCU's synchronous serial communication, supporting up to two devices with configurable communication speed and endian modes. Evaluation conditions for RX610 MCU include operating frequency, voltage, development environment, and compiler settings.Related Files:
- Application NoteAI-generated Summary: This document details the implementation of clock synchronous single master control using the SCI interface on RX family microcontrollers. It supports SPI mode with software-based MSB-first data transfer and both big and little endian formats. The sample code handles single master transmit, receive, and transmit/receive operations using CPU transfers only, without support for DMAC, EXDMAC, DTC, or interrupt-driven transfers. Chip select control is not included and must be implemented separately if needed.Related Files:
- Application NoteAI-generated Summary: The RX600 and RX200 series IC bus single master control software uses the RIIC serial interface to manage I²C communication. It supports master transmission, reception, and composite operations with multiple channels and slave devices. The software handles start and stop conditions, error detection including NACK and no response errors, and allows user-configurable communication rates up to 400 kHz. It also includes functions for SCL pseudo clock generation to resolve synchronization issues and supports only 7-bit addressing.Related Files:
- Application NoteRelated Files:
- Application NoteAI-generated Summary: The document details verified operating conditions for RX62N microcontrollers interfacing with various serial EEPROM and flash memory devices, specifying clock frequencies, voltages, development environments, and compiler settings. It explains RSPI module operation modes, focusing on clock synchronous (three-wire) operation, and describes hardware connections including pin functions and the need for external pull-up resistors and circuit matching components for high-speed operation.Related Files:
- Datasheet
- GuideEOL plan of Parallel EEPROM productsRECOMMENDED
Recommended Documents (2)
- Datasheet
Datasheets (1)
- Guide
- GuideEOL plan of Parallel EEPROM productsRECOMMENDED
Manuals & Guides (2)
- Application NoteAI-generated Summary: The software controls clock synchronous communication using the 3-wire serial I/O (CSI mode) of the RL78 microcontroller's serial array unit as a single master. It supports MSB-first transfer and CPU-driven data transfer but lacks chip-select control and DMA or interrupt-driven transfer. The software operates under specified conditions with RL78/G14 and Renesas R1EX25xxx SPI EEPROM, using CS+ development environments and standard compiler settings.Related Files:
- Application NoteRX Family SCIFA Clock Synchronous Single Master Control Module Using Firmware Integration TechnologyAI-generated Summary: The SCIFA FIT module enables easy integration of clock synchronous single master control into RX Family microcontrollers through APIs. It supports initialization, control, transmit/receive, interrupt handling, and error logging functions. Operation is confirmed on RX64M and RX71M groups with specified memory sizes, compiler settings, and development environments. Memory requirements vary by compiler version and endian mode.Related Files:
- Application NoteAI-generated Summary: The document details a sample program for RX family microcontrollers using RSPI for clock synchronous single master control via a three-wire serial communication method. It supports single-channel operation with MSB-first data transfer in both big and little endian formats. The code excludes chip select control and DMA transfers and allows normal or high-speed receive modes. Supervisor mode operation is required for high-speed mode, while normal mode supports both user and supervisor modes. The RSPI module's features and peripheral usage are outlined, including port requirements for slave device selection.Related Files:
- Application NoteAI-generated Summary: The document details control software for Renesas R1EX24xxx series serial EEPROMs using Renesas MCUs. It explains communication protocols including write, acknowledge polling, and read operations via I2C single master control software. The software supports multiple channels and slave devices, handles address conversion based on EEPROM capacity, and includes recovery functions for bus errors. It also outlines peripheral functions and usage examples for serial EEPROM communication.Related Files:
- Application NoteRX Family, RL78 Family, 78K0R/Kx3-L Renesas R1EX25xxx Series Serial EEPROM Control Software Rev.1.06AI-generated Summary: The document details the Renesas R1EX25xxx Series Serial EEPROM control software for RX, RL78, and 78KOR/Kx3-L MCU families. It describes driver initialization, read/write processes, command handling, and internal functions. The software manages SPI Serial EEPROM devices via MCU's synchronous serial communication, supporting up to two devices with configurable communication speed and endian modes. Evaluation conditions for RX610 MCU include operating frequency, voltage, development environment, and compiler settings.Related Files:View More (14)
Application Notes & White Papers (14)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical UpdatePDF 446 KB TN-N58-A028A/E Dec 06, 2007
- Technical Update
Errata & Technical Updates (5)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.