Skip to main content

Overview

Description

The QS32X384 provides a set of twenty high-speed CMOS TTL-compatible bus switches. The low ON resistance of the QS32X384 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Four Bus Enable signals are provided, one for each of five bits of the 20-bit bus. The QS32X384 is ideal for switching wide digital buses, as well as hotplug buffering, and 5V to 3V conversion. The QS32X384 operates at -40C to +85C.

Features

  • Enhanced N channel FET with no inherent diode to VCC
  • 5 ohm bidirectional switches connect inputs to outputs
  • Zero propagation delay
  • Zero ground bounce
  • Undershoot clamp diodes on all switch and control pins
  • Four enables control five bits each
  • TTL-compatible input and output levels
  • Available in 48-pin QVSOP package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 9 KB
Model - SPICE Log in to Download ZIP 5 KB
2 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?