Features
- High isolation voltage (BV = 2 500 Vr.m.s.)
- Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
- AC input response
- High current transfer ratio (CTR = 2 000 % TYP. @ IF = ±1 mA, V<sub>CE</sub> = 2 V)
- Ordering number of tape product: PS2806-1-F3, PS2806-4-F3
- Pb-free product
- Safety standards
- UL approved: UL1577, Single protection
- CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
- BSI approved: BS EN 62368-1, Basic/Supplementary insulation
- VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS2806-1 and PS2806-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon Darlington-connected phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.
Applied Filters: