Skip to main content
Renesas Electronics Corporation

Features

  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High current transfer ratio (CTR = 200% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • Pb-Free product
    • Safety standards
    • UL approved: UL1577, Double protection
    • CSA approved: CAN/CSA-C22.2 No. 62368-1, Reinforced insulation
    • BSI approved: BS EN 62368-1, Reinforced insulation
    • SEMKO approved: EN 62368-1, IEC 62368-1, Reinforced insulation
    • NEMKO approved: EN 62368-1, Reinforced insulation
    • FIMKO approved: EN 62368-1, Reinforced insulation
    • DEMKO approved: EN 62368-1, Reinforced insulation
    • VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2571-1 is optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. It is in a plastic DIP (Dual In-line Package) and the PS2571L1-1 is wide lead bending type.

Applied Filters: