Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • Ordering number of taping product: PS2561AL-1-F3 : 2 000 pcs/reel PS2561AL2-1-E3: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Description

Support is limited to customers who have already adopted these products.

The PS2561A-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor to realize an excellent cost performance. The PS2561A-1 is in a plastic DIP (Dual In-line Package) and the PS2561AL-1 is lead bending type (Gull-wing) for surface mount. The PS2561AL1-1 is lead bending L1 type and the PS2561AL2-1 is lead bending L2 type (Gull-wing).

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)
PS2561A-1-ANRNDN/A2030 DecOut of StockRoHS:EN
RoHS:JA
Package
PS2561A-1-V-ANRNDN/A2030 DecOut of StockContactPackage1ku | $0.171
PS2561A-1Y-ANRNDN/A2030 DecOut of StockRoHS:EN
RoHS:JA
Package
PS2561A-1Y-V-ANRNDN/A2030 DecOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?