Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 200% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • Ordering number of taping product: PS2561L-1-E3, E4, F3, F4, PS2561L2-1-E3, E4
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 BSI approved: No. 7112/7420 SEMKO approved: No. 303059, 307244 NEMKO approved: No. P03200272, P03200747 DEMKO approved: No. 312341, 312340 FIMKO approved: No. FI 10620, FI 11898 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Description

Support is limited to customers who have already adopted these products.

The PS2561-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561-1 is in a plastic DIP (Dual In-line Package) and the PS2561L-1 is lead bending type (Gull-wing) for surface mount. The PS2561L1-1 is lead bending type for long creepage distance. The PS2561L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)
PS2561-1-ANRNDN/A2030 DecIn StockContactPackage1ku | $0.171
PS2561-1-V-ANRNDN/A2030 DecIn StockContactPackage1ku | $0.171
PS2561-1Y-ANRNDN/AOut of StockRoHS:EN
RoHS:JA
Package
PS2561-1Y-V-ANRNDN/AOut of StockRoHS:EN
RoHS:JA
Package

Support Communities

  1. about suffix of PS2561

    Hi team, Please let me know about suffix of PS2561.We received question from our customer. 1)It appears that they have a history of purchasing this product under the following model number.・PS2561DL1-1Y-V-A/WY & PS2561DL1-1Y-V-A/WY2 ・PS2561DL2-1Y-V-F3 ...

    Jul 16, 2025
  2. about suffix of PS2561

    Hi team, Please let me know about suffix of PS2561.We received question from our customer. 1)It appears that they have a history of purchasing this product under the following model number.・PS2561DL1-1Y-V-A/WY & PS2561DL1-1Y-V-A/WY2・PS2561DL2-1Y-V-F3 ...

    Jul 23, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?