Overview
The SLG46585M-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46585 programmable mixed-signal matrix with asynchronous state machine, LDOs, and DC/DC converter IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.
The GreenPAK™ DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small 1.06in x 2.34in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the MSTQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I2C pull-up resistors
Sample & Buy
SLG46585M-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $4.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK Advanced Development Board
SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.
Recommended Documents:
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.
Recommended Documents:
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Extension Board
GreenPAK Extension Card for the Go Configure Development Board
SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.
Recommended Documents:
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.