Skip to main content
Renesas Electronics Corporation

Description

The SLG46585M-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46585 programmable mixed-signal matrix with asynchronous state machine, LDOs, and DC/DC converter IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.

The GreenPAK™ DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small 1.06in x 2.34in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the MSTQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Type Title Date
Guide PDF 433 KB
Manual - Development Tools PDF 1.50 MB
Manual - Development Tools PDF 2.35 MB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46585M-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180