Overview
Description
The SLG46580 is a small, low-power component commonly used to integrate mixed-signal functions under the control of an asynchronous state machine. The user creates the circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46580. This highly versatile device allows for a wide variety of functions and control logic to be designed within a very small, low-power monolithic integrated circuit.
Features
- Programmable Asynchronous State Machine
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- Four 150mA LDO Regulators (SLG46580)
- Two 300mA LDO Regulators (SLG46582)
- One 600mA LDO Regulators (SLG46583)
- I2C Interface
- 2.5V (±8%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four Analog Comparators (ACMP)
- Voltage Reference (Vref) for ACMPs
- Analog Temperature Sensor
- Fifteen Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- Six Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- Five 8-bit Delays/Counters or 3-bit LUTs
- Combinatorial Logic
- One 4-bit LUT with Two Outputs
- Asynchronous State Machine
- Eight States
- Flexible Input Logic from State Transitions
- Real-Time Clock (RTC) Binary Counter
- Four Tri-Mode 150mA LDO Regulators
- High Power Mode (HP Mode): 150mA output with Quiescent Current at ~80μA
- Low Power Mode (LP Mode): 100μA output with Quiescent Current at ~5μA
- Bypass Mode: Acts Like a Load Switch
- Serial Communications
- I2C Slave Protocol Interface
- Programmable Delay with Edge Detector Output
- Additional Logic Functions
- 2 Deglitch Filters with Edge Detectors
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 2kHz Low Power Oscillator
- Eight-Byte RAM + OTP User Memory
- RAM Memory Space that is Readable and Writable via I2C
- User-defined Initial Values Transferred from OTP
- Power-On Reset (POR)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.46 MB | |
Device Errata | PDF 1.17 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Application Note | PDF 322 KB | |
Application Note | PDF 779 KB | |
Application Note | PDF 431 KB | |
Application Note | PDF 402 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46580 Development Kit with Socket Adapter
The SLG46580V-SKT includes the SLG4SA20LD-20x30 socket adapter and 50 SLG46580V samples.
GreenPAK SLG46580 (STQFN-20) 20-Pin DIP Prototyping Board
The SLG46580V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use with the Advanced Development Board.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: