Skip to main content
Renesas Electronics Corporation

Power GreenPAK: Programmable Power Management ICs

Power GreenPAK™ devices bring power management and power control resources onto the GreenPAK programmable mixed‑signal platform. These devices integrate functions such as low‑noise, high‑PSRR LDOs, DC/DC converters, and load switches with protection features, combined with configurable logic and sequencing resources. Using the Go Configure Software Hub, designers can tailor power configurations, control behavior, and sequencing to meet system‑level requirements while reducing external components and accelerating time‑to‑market.

Efficient Power Management

Integrates proven DC/DC converters and LDOs enabling efficient and optimized power regulation.

Easy Customization

Using Go Configure™ Software, designers can quickly create and configure different power settings to meet specific system requirements.

Compact Integrated Design

Combines multiple power functions in a small form factor, reducing board space and simplifying system design.

Robust Power Control

Built-in load switches provide reliable power protection, distribution, and sequencing for system power rails.

Why Power GreenPAK

Integrated Power

Integrated DC/DCs, LDOs & Load Switches in a Configurable Power Platform

Power GreenPAK devices integrate power regulation and power control directly into the GreenPAK platform, enabling compact multi-rail power architectures with on-device control resources.

GreenPAK power solution schematic showing IC-based power sequencing, regulation, and distribution across multiple system loads.
GreenPAK Power Solutions Schematic Diagram
Application Note
Application Note: Power Profile for Advanced Sensor Applications
PDF599 KBR19AN0215EU0100 Rev.1.00Feb 20, 2023
White Paper
White Paper: Power GreenPAK™ with Load Switches
PDF246 KBWP-CM-005Aug 9, 2024
Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Configure Your Design (No Coding Required)

Use the Go Configure Software Hub to configure, program, and validate Power GreenPAK designs—from initial evaluation through iterative updates and production-ready settings.

Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Prototype & Test Rapidly

Prototype and evaluate Power GreenPAK devices with a dedicated development board that supports programming, emulation, and testing alongside the Go Configure workflow.

Icon showing lines within portrait paper illustration, indicating a document.
Explore a System Example

Review a complete system example that shows how to use the SLG51002 as a highly stable dual-camera power system. The system incorporates two independent power sequencers with high LDO characteristics. The SLG51002 contains eight compact and customizable low-dropout regulators, and it is designed for high-performance camera modules and other small multi-rail applications.

Icon showing lines within portrait paper illustration, indicating a document.
Move to Production with Confidence

Transition quickly from prototype to production with our robust library of GreenPAK application notes and cookbook, offering practical guidance, design examples, and proven implementation techniques.