Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for notebook/laptop/tablet PCs, smartphones/wireless handsets, high-definition digital cameras, set-top boxes
  • 45mΩ RDSON while supporting 2.0A
  • Power supply/input voltage range: 1.5V ≤ VIN ≤ 5.5V
  • Reverse-current/voltage protection
  • ON-OFF control: Active HIGH

Description

The SLG59M1639V is a dual‑channel, 45mΩ PMOS load switch designed to switch 1.5V to 5.5V power rails up to 2A in each channel. When either channel is enabled, reverse‑current protection will quickly open the switch in the event a reverse‑voltage condition is detected (a VOUT > VIN + 50mV condition opens the switch). If the channel's VIN voltage is too low, the load switch also contains an internal UVLO threshold monitor to keep or to turn the switch OFF. Each load switch is independently controlled via its own low‑voltage compatible CMOS input. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59M1639V is available in a RoHS‑compliant, ultra‑small 1.6mm x 1.0mm STDFN package.

Parameters

AttributesValue
FET Pass Device TypeDual P-Channel
VIN Channel 1 min. (V)1.5
VIN Channel 1 max. (V)5.5
RDSON (Typ) Channel 1 (mΩ)45
IDS Channel 1 (A)2
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4

Application Block Diagrams

Smart pen block diagram featuring an MCU, Bluetooth Low Energy, and LED and detector to record the pen's movement.
Smart Pen
Smart pen records handwriting using IR LED, stores it digitally, and transfers via Bluetooth.
Motion sensor module block diagram supports the QuickConnect IoT (QCIOT) ecosystem and can be powered from a connected MCU board or with the support of an external regulator.
Motion Sensor Module
Analog motion sensor with PIR sensor offers ultra-low power use and seamless QuickConnect IoT support.

Additional Applications

  • Power-Rail Switching
  • Notebook/Laptop/Tablet PCs
  • Smartphones/Wireless Handsets
  • High-definition Digital Cameras
  • Set-top Boxes
  • Point of Sales Pins
  • GPS Navigation Devices

Applied Filters: