Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Advanced linear digital modulation scheme
    • Zero latency synthetic current control for excellent high-frequency current balance
    • Auto phase add/drop for excellent load vs efficiency profile
    • Excellent DVID performance
    • Dual edge modulation for faster transient response
  • Flexible phase assignment from 0 to 4 phases per output
  • Up to 1MHz operation for high-density designs
  • Diode braking for overshoot reduction
  • Diode emulation for enhanced light-load efficiency
  • Differential remote voltage sensing supports ±0.5% closed-loop system accuracy over load, line, and temperature
  • Highly accurate current sensing for excellent load-line regulation and accurate OCP
  • Comprehensive fault management enables high-reliability systems
  • Intuitive configuration using PowerNavigator
  • SMBus/PMBus v1.3 compatible; Up to 2MHz bus interface; NVM to store up to 8 configurations
  • Pb-free (RoHS compliant)

Description

The ISL69124 is a digital dual output, flexible multiphase (X+Y ≤ 4) PWM controller designed to be compliant with Intel VR13 specifications. The digital multiphase controller can be configured to support any desired phase assignments up to a maximum of four phases across the two outputs (X and Y). For example, 3+1, 2+2, or even single output operation as a 4+0 configuration are supported. With a flexible X+Y ≤ 4 phase assignment along with PMBus and SVID interfaces, it is ideal for controlling the microprocessor core, memory, and system rails of Intel VR13 platforms. The ISL69124 uses a proprietary digital linear synthetic current modulation scheme to achieve the industry’s best combination of transient response and ease of tuning while addressing the challenges of powering the latest generation of Intel microprocessors. Device configuration and telemetry monitoring are accomplished using the intuitive PowerNavigator software. Diode emulation and automatic phase add/drop features allow the user to extract maximum efficiency from the converter regardless of load conditions. The ISL69124 supports a comprehensive fault management system to enable the design of highly reliable systems. From an overcurrent protection scheme including peak and average detection, to the configurable power-good and catastrophic fault protection flags, any need is accommodated. With minimal external components, the ability to store eight configurations, robust fault management, and highly accurate regulation capability, implementing a high-performance, multiphase regulator has never been easier.

Parameters

AttributesValue
Outputs (Max) (#)2
Phases (Max)4
Input Voltage (Min) (V)4.5
Input Voltage (Max) (V)25
Output Voltage (Max) (V)3.05
Output Current (Max) [Rail 1] (A)240
Bias Voltage Range (V)3.3 - 3.3
Parametric ApplicationsCore and memory for Intel VR13 based designs, High performance server core and memory rails, High performance graphics rails, Networking, data center, storage, and general purpose
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN5.0 x 5.0 x 0.75400.4
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL69124IRAZActiveAvailableIn StockRoHS:EN
TQFN1ku | $3.5540#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANSINGAPORE
ISL69124IRAZ-TLast Time BuyN/AIn StockRoHS:EN
TQFN1ku | $3.5540#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANSINGAPORE
ISL69124IRAZ-T7ALast Time BuyN/AIn StockRoHS:EN
TQFN1ku | $4.0240#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANSINGAPORE
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?