Skip to main content
Renesas Electronics Corporation

Overview

The ISL8272MEVAL2Z evaluation board has three ISL8272M modules connected in a current sharing configuration to deliver 150A of continuous output current. This evaluation board comes with placeholders for pin-strap resistors to adjust output voltage, soft-start timing, input UVLO threshold, control loop response, current sharing configurations, and device PMBus address. More configurations, such as Digital-DC (DDC) bus configuration and fault limits can be easily programmed or changed via the PMBus compliant serial bus interface.

The ISL8272M is a 50A step-down DC/DC power supply module with an integrated digital PWM controller, dual-phase synchronous power switches, inductors, and passives. Only input, output capacitors and minimal passives are needed to finish the design. The 50A of continuous output current can be delivered without a need for airflow or heatsink.

Features

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, VOUT droop, margining, input and output UVP/OVP, IOUT limit, OTP/UTP, soft-start, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode™ control tunable with PMBus
  • Output FETs for load transient response evaluation
  • Mechanical switch for enable and power-good LED indicator

Products in the Design

Sample & Buy

ISL8272MEVAL2Z Digital Power Module Current Sharing Evaluation Board

ISL8272MEVAL2Z

Obsolete
Pb (Lead) Free:Yes

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?