Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Topology [Rail 1]
Outputs (#)
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Quiescent Current
Switching Frequency Range (Typical) (kHz)
Output Per Driver UGATE Source|Sink
Output Per Driver LGATE Source|Sink
SYNCH Capability
Parallelable
Bi-direction
Control Type
Temp. Range (°C)
Lead Count (#)
Pkg. Type
Simulation Model Available
Bidirectional 48V Buck-Boost Voltage Regulator with SMBus Interface and USB PD
Active
—
1ku | $2.97
Samples Available
Buck-Boost
1
3.9
55
2.4
55
50 µA
377 - 948
—
—
No
No
Yes
Hysteretic Mode
-10 to +100°C, -40 to +100°C
32
TQFN
—
Automotive 42V Dual Synchronous Boost and Low-Iq Buck Controllers with Integrated Drivers
Active
—
1ku | $2.19
Samples Available
Buck
2
—
—
—
—
—
200
—
—
No
No
No
—
-40 to +125°C
32
WFQFN
—
40V Bidirectional 4-Switch Synchronous Buck-Boost Controller
Active
—
1ku | $2.54
Samples Available
Buck-Boost
1
4.5
40
0.8
40
50 µA
600
2|3
2|3
Yes
Yes
Yes
Current Mode
-40 to +125°C
32
QFN
—
40V Unidirectional 4-Switch Synchronous Buck-Boost Controller
Active
2033 Dec
1ku | $2.54
Samples Available
Buck-Boost
1
4.5
40
0.8
40
50 µA
600
2|3
2|3
Yes
No
No
Current Mode
-40 to +125°C
32
QFN
—
80V Bidirectional 4-Switch Synchronous Buck-Boost Controller
Active
2033 Dec
1ku | $5.44
Samples Available
Buck-Boost
1
4.5
80
0.8
80
45 µA
600
2|3
2|3
Yes
Yes
Yes
Current Mode
-40 to +125°C
32, 38
TQFN, TSSOP-EP
iSim
Bidirectional Buck-Boost Voltage Regulator
Active
—
1ku | $3.36
Samples Available
Buck-Boost
1
3.8
24
2
20
130 µA (forward)
620
—
—
No
No
Yes
R3 modulator
-10 to +100°C, -40 to +100°C
32
TQFN
—
Bidirectional Buck-Boost Voltage Regulator
Active
—
1ku | $3.36
Samples Available
Buck-Boost
1
3.8
23
2
21
120 uA (forward)
620 - 1000
—
—
No
No
Yes
Hysteretic Mode
-40 to +105°C, -40 to +125°C
32
TQFN
—
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Topology [Rail 1]
Enabled
Topology [Rail 1]
Outputs (#)
Enabled
Outputs (#)
Input Voltage (Min) (V)
Enabled
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
Output Voltage (Min) (V)
Enabled
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Enabled
Output Voltage (Max) (V)
Quiescent Current
Enabled
Quiescent Current
Switching Frequency Range (Typical) (kHz)
Enabled
Switching Frequency Range (Typical) (kHz)
Output Per Driver UGATE Source|Sink
Enabled
Output Per Driver UGATE Source|Sink
Output Per Driver LGATE Source|Sink
Enabled
Output Per Driver LGATE Source|Sink
SYNCH Capability
Enabled
SYNCH Capability
Parallelable
Enabled
Parallelable
Bi-direction
Enabled
Bi-direction
Control Type
Enabled
Control Type
Temp. Range (°C)
Enabled
Temp. Range (°C)
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
Compare Selected
Compare up to 5 products