Skip to main content
Renesas Electronics Corporation

Features

  • Wide input voltage range: 3V to 40V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal fixed frequency (500kHz) or adjustable switching frequency (300kHz to 2MHz)
  • Continuous output current up to 1A
  • Internal or external soft-start
  • Minimal external components required
  • Power-good and enable functions available

Description

The ISL85410 is a 1A synchronous buck regulator with an input range of 3V to 40V. It provides an easy-to-use, high efficiency low BOM count solution for a variety of applications. The ISL85410 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if a forced PWM mode is needed. The ISL85410 switches at a default frequency of 500kHz; however, it can also be programmed using an external resistor from 300kHz to 2MHz. The ISL85410 has the ability to use internal or external compensation. By integrating both NMOS devices and providing internal configuration options, minimal external components are required, which reduces BOM count and complexity of design. With a wide VIN range and reduced BOM, the ISL85410 provides an easy to implement design solution for a variety of applications while giving superior performance. The ISL85410 provides a very robust design for high-voltage industrial applications and an efficient solution for battery powered applications. The ISL85410 is available in a small Pb-free 4mmx3mm DFN plastic package with a full-range industrial temperature of -40°C to +125°C.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)3
Input Voltage (Max) [Rail 1] (V)40 - 40
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)34
Output Current (Max) [Rail 1] (A)1
Switching Frequency Range (Typical) (kHz)300 - 2000
Control TypeCurrent Mode
Peak Efficiency (%)94
IQ [Rail 1] (µA)80
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN4.0 x 3.0 x 0.90120.5

Application Block Diagrams

Oxygen Concentrator Controller with Smart Connectivity Block Diagram
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.
Entry Level Voice & Vision AI System Block Diagram
Entry Level Voice & Vision AI System
Cost-effective AI/ML system with Arm Cortex-M85 MCU, offering voice, image recognition, and secure connectivity.
3KW Off-Board Electric Vehicle Charger Block Diagram
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
Multi-protocol network system block diagram utilizes the industrial communication MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet.
Multi-Protocol Network System for Building Automation
Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Printer Control Panel with NFC Authentication Block Diagram
Printer Control Panel with NFC Authentication
Secure shared printing with NFC authentication ensures only authorized access to sensitive data.
Portable Wi-Fi Controlled RGBW Lighting Block Diagram
Portable Wi-Fi Controlled RGBW Lighting
Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation.
Multi-Functional Cordless Drill with Wire Detection Block Diagram
Multi-Functional Cordless Drill with Wire Detection
Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility.
This industrial Ethernet gateway platform allows connecting Modbus RTU/TCP devices to modern Ethernet networks.
Industrial Ethernet Gateway and Sensor System
Quick-start modules enable seamless Ethernet connectivity for sensors and gateways.
Interactive block diagram of the Peltier cooler system is features a 32-bit MCU with an integrated 24-bit delta-sigma ADC and integrated high-precision AFE on a single chip.
High-Precision Peltier Cooler System
Precision-driven Peltier cooling system with real-time control, reduced BOM, and seamless industrial integration.
Industrial Ether-connectable IoT sensor hub block diagram features a high‑performance Arm Cortex‑R52 MPU and supports multiple industrial Ethernet protocols.
Industrial Ether-Connectable IoT Sensor Hub
Renesas IoT sensor hub supports diverse Ethernet protocols, cutting BOM and PCB size for efficiency.
DALI RGBWW LED Driver Block Diagram
DALI RGBWW LED Driver
DALI 2.0 RGBWW LED driver for driving 5 LED strips via Synergy MCU and 24V boost.
Mass flow controller block diagram features 32-bit MCU which integrates both system control and industrial EtherCAT and CAN network interfaces on a single chip.
Mass Flow Controller with EtherCAT & CAN Connectivity
MFCs enable mass and flow rate measurements and can be used for gas control in semiconductor manufacturing equipment.
RTOS Robot Controller with High-Speed Image Processing Block Diagram
RTOS Robot Controller with High-Speed Image Processing
RTOS robot controller enhances AI with high-speed image processing for advanced robotic applications.
The energy-efficient high-end BLDC electric fan block diagram features an MCU, AC/DC regulator, op amps, and MOSFETs to ensure quality and stability.
Energy-Efficient High-End Electric Fan
Energy‑saving BLDC fan with precise speed control, quiet operation, and remote control.

Additional Applications

  • Industrial control
  • Medical devices
  • Portable instrumentation
  • Distributed power supplies
  • Cloud infrastructure

Applied Filters: