Features
- Operates from a single 3.3V to 5.5V supply
- Output current up to 5A DC / 7.4A pulsed
- Switching frequency of 1MHz or 2MHz
- Supports up to four DPUs supplying the same rail
- Automatic DPU Multi-phasing – up to four phases
- Supports phase shedding and PFM mode
- Output voltage range of 0.5V to 3.6V
- 1-wire Gen-2 DIF bus interface to host PMIC
- Operating temperature range: -40°C to +85°C
- 3.0 × 4.0 × 0.9 mm 12-DFN package
Description
The P8610 is a power management device used in conjunction with a Gen-2 DPS™ enabled host PMIC to implement output rails when connected to a PMIC’s standalone controller channels. The device operates as a current source unit controlled by the host PMIC. Up to four P8610s can be used in parallel to create a multiphase rail with up to 29A of pulsed load current capability.
A proprietary single-wire Gen-2 DIF™ digital bus connects the Buck controller on the host PMIC to the P8610 distributed power units (DPUs) to provide control and exchange status information. The device seamlessly integrates into the PMIC ecosystem and is transparent from the user’s point of view.
The P8610’s DPU integrates advanced features that are user-programmable through the host PMIC to allow the DPU to be optimized for efficiency, transient response, and standby power. The DPU also supports output current measurement, and includes safety and diagnostic functions to allow easy debug of an initial prototype system.
The P8610 is available in a small thermally enhanced 3.0 × 4.0 mm 12-DFN package.
Applications
- Servers
- Solid state disks
- Embedded systems
- Industrial applications
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Tape & Reel | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P8610NRGI | Obsolete | N/A | Out of Stock | DFN | 12# | Tray | 1 | 0 | No | 512# | Yes | e3 Sn | -40 to 85°C |
| P8610NRGI8 | Obsolete | N/A | Out of Stock | DFN | 12# | Reel | 1 | 4000# | Yes | 0 | Yes | e3 Sn | -40 to 85°C |
- Datasheet - Short-FormP8610 Short-Form DatasheetRECOMMENDEDPDF 43 KB R16DO0025EU0101 Rev.1.01 Oct 26, 2023
- DatasheetP8610 DatasheetRECOMMENDED
- Datasheet - Short-FormP8610 Short-Form DatasheetRECOMMENDEDPDF 43 KB R16DO0025EU0101 Rev.1.01 Oct 26, 2023
- DatasheetP8610 DatasheetRECOMMENDED
Recommended Documents (2)
- Datasheet - Short-FormP8610 Short-Form DatasheetRECOMMENDEDPDF 43 KB R16DO0025EU0101 Rev.1.01 Oct 26, 2023
- DatasheetP8610 DatasheetRECOMMENDED
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.