Skip to main content
Renesas Electronics Corporation

Features

  • Distributed Feed-Back (DFB) pulsed laser diode
  • High output power: Pf = 80 mW @ IFP = 450 mA, PW = 10 μs, Duty = 1%
  • Wavelength: λp = 1 650 nm
  • Single mode fiber pigtail

Description

The NX8602BF-AA is a 1 650 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Applied Filters: