Features
- Internal optical isolator
- Optical output power: Pf = −3 dBm
- Low threshold current: lth = 8 mA TYP. @ TC = 25°C
- Wide operating temperature range: TC = −5 to +95°C
- InGaAs monitor PIN-PD
Description
The NX8346TS is a 1 310 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode TOSA (transmitter optical subassembly) with InGaAs monitor PIN-PD in a receptacle type package designed for SFP+/XFP transceiver.
Applied Filters: