Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High output power: Pf = 30 mW @ IFP = 200 mA*1
  • Long wavelength: λC = 1 550 nm
  • Built-in monitor PD *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%

Description

The NX7535 Series is a 1 550 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Part NumberStatusSamplesStockRoHSPackage
NX7535AN-AA-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?