Skip to main content
Renesas Electronics Corporation
φ 30 μm InGaAs Avalanche Photo Diode 14-PIN DIP Module With TEC

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NR8360JP-BC-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

ID (Typical) (nA)5
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
S (A/W) (Typical) @ Λ=1310nm0.89
S (A/W) Typical) @ Λ=1550nm1
Tape & ReelNo
Target applicationsfor OTDR
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
VBR (Typical) (V)70
fc (Min) (GHz)1

Description

The NR8360JP-BC is an InGaAs avalanche photodiode module with single mode fiber. A thermoelectric cooler is integrated enabling the temperature control of the APD chip. It is designed for long-reach optical communications and optical test instruments, especially OTDR.