Features
- Super low on-state resistance RDS(on) = 5.7 mΩ MAX. (VGS = 10 V, ID = 38 A)
- Low Ciss: Ciss = 1630 pF TYP. (VDS = 25 V)
- Designed for automotive application and AEC-Q101 qualified
Description
The NP75N04VUK is N-channel MOS Field Effect Transistor designed for high current switching applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Standard |
| VDSS (Max) (V) | 40 |
| ID (A) | 75 |
| RDS (ON) (Max) @10V (mohm) | 5.7 |
| Pch (W) | 75 |
| Ciss (Typical) (pF) | 1630 |
| Qg typ (nC) | 30 |
| Series Name | NP Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| MP-3ZP | 6 x 6 x 2.65 | 3 |
Applied Filters:
Loading