Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance RDS(on) = 2.10 mΩ MAX. (VGS = 10 V, ID = 80 A)
  • Low Ciss: Ciss = 7500 pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP160N055TUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263-7 / D2PAK-7
Gate LevelStandard
VDSS (Max) (V)55
ID (A)160
RDS (ON) (Max) @10V (mohm)2.1
Pch (W)250
Ciss (Typical) (pF)7500
Qg typ (nC)126
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZT10 x 9 x 4.97

Applied Filters: