Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low on-state resistance: RDS(on) = 8.5mΩ max. ( VGS = 10V, ID = 40A )
  • Low Ciss: Ciss = 3300pF typ. (VDS = 25V)
  • High current: ID(DC) = ±80A
  • RoHS compliant
  • Quality grade: Standard

Description

The N0605N MOSFETs are suitable for switching (motor drive, etc.) and load switch applications. They feature low on-resistance, high-speed switching, and are very robust.

Applications

  • High current switching applications
Part NumberStatusSamplesStockPackageCarrier TypePb (Lead) Free
N0605N-S19-AYObsoleteN/AOut of StockTO-220ABBTubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?