Features
- Low on-state resistance: RDS(on) = 1.9mΩ max. (VGS = 10V, ID = 90A)
- Low Ciss: Ciss = 13000pF typ. (VDS = 25V)
- High current: ID(DC) = ±180A
- RoHS compliant
- Quality grade: Standard
Description
The N0531N is an N-channel MOSFET rated at 55V, 180A, 1.9mΩ Rdson(max). The device, available in a TO-247A package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.
Applications
- High current switching
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| N0531N-S34-AY | Obsolete | N/A | Out of Stock | TO-247 | 3# | Tube | Yes |
Loading
Filters
Applied Filters
Log in required to subscribe
- Application NotePDF 596 KB R07AN0051EJ0100 Rev.1.00 Apr 27, 2026Compares the thermal performance of automotive power MOSFETs in the TOLL (TO-Leadless) package and its derivatives, including the TOLT (TO-Leaded Top-side Cooling) package. The information presented in this document is intended to serve as a comprehensive guideline for designing high-power automotive systems.
- Application NotePDF 936 KB R07AN0050EJ0100 Rev.1.00 Dec 03, 2025Measurement frequency and the influence of parasitic inductance are crucial in capacitance measurements for Power MOSFETs. Split-gate structures, with their low Crss and higher Ciss, face challenges from parasitic inductance, making high-frequency measurements difficult. In contrast, standard-gate trench structures allow relatively accurate results. The influence of parasitic inductance in actual measurements is examined from various perspectives.
- GuidePDF 988 KB R07ZZ0016EJ0100 Rev.1.00 Dec 03, 2025The diagrams in this document show the recommended mounting pad layout dimensions for Renesas Power MOSFETs. In actual PCB design, optimization should consider mounting density, mountability, dimensional tolerances, and other relevant factors.
- Application NoteAI-generated Summary: Absolute maximum ratings define safe operational limits for MOSFETs, including voltage, current, and temperature thresholds to prevent device damage. Electrical characteristics specify parameters like breakdown voltage, threshold voltage, on-resistance, capacitances, and switching times. Allowable channel dissipation decreases as case temperature rises, calculated by a specific formula. The safe operating area (SOA) outlines five limiting conditions: current rating, on-resistance, channel dissipation, secondary breakdown, and voltage rating, ensuring reliable MOSFET operation under various conditions.
- Application NoteAI-generated Summary: The document outlines derating standards for Power MOSFETs and IGBTs, emphasizing temperature, humidity, voltage, current, and power limits to ensure device reliability. It discusses package type selection between hermetic sealed and plastic molded types, highlighting the advantages of surface-mount packages for miniaturization. It also details precautions for physical handling, including proper lead forming, cutting, and mounting techniques to prevent stress and damage during installation.
- Document
- Product Change Notice
- Technical Update
- Technical Update
- Technical Update
Recommended Documents (1)
Datasheets (1)
- GuidePDF 988 KB R07ZZ0016EJ0100 Rev.1.00 Dec 03, 2025The diagrams in this document show the recommended mounting pad layout dimensions for Renesas Power MOSFETs. In actual PCB design, optimization should consider mounting density, mountability, dimensional tolerances, and other relevant factors.
Manuals & Guides (1)
- Application NotePDF 596 KB R07AN0051EJ0100 Rev.1.00 Apr 27, 2026Compares the thermal performance of automotive power MOSFETs in the TOLL (TO-Leadless) package and its derivatives, including the TOLT (TO-Leaded Top-side Cooling) package. The information presented in this document is intended to serve as a comprehensive guideline for designing high-power automotive systems.
- Application NotePDF 936 KB R07AN0050EJ0100 Rev.1.00 Dec 03, 2025Measurement frequency and the influence of parasitic inductance are crucial in capacitance measurements for Power MOSFETs. Split-gate structures, with their low Crss and higher Ciss, face challenges from parasitic inductance, making high-frequency measurements difficult. In contrast, standard-gate trench structures allow relatively accurate results. The influence of parasitic inductance in actual measurements is examined from various perspectives.
- Application NoteAI-generated Summary: Absolute maximum ratings define safe operational limits for MOSFETs, including voltage, current, and temperature thresholds to prevent device damage. Electrical characteristics specify parameters like breakdown voltage, threshold voltage, on-resistance, capacitances, and switching times. Allowable channel dissipation decreases as case temperature rises, calculated by a specific formula. The safe operating area (SOA) outlines five limiting conditions: current rating, on-resistance, channel dissipation, secondary breakdown, and voltage rating, ensuring reliable MOSFET operation under various conditions.
- Application NoteAI-generated Summary: The document outlines derating standards for Power MOSFETs and IGBTs, emphasizing temperature, humidity, voltage, current, and power limits to ensure device reliability. It discusses package type selection between hermetic sealed and plastic molded types, highlighting the advantages of surface-mount packages for miniaturization. It also details precautions for physical handling, including proper lead forming, cutting, and mounting techniques to prevent stress and damage during installation.
- Application NoteAI-generated Summary: The document outlines avalanche operation and failure mechanisms of power MOSFETs, detailing two failure modes: current failure and energy failure. It explains measurement waveforms during avalanche events and methods to apply destructive and rated avalanche breakdown values. The guide covers derating avalanche capability based on channel temperature and distinguishes single pulse from repetitive pulse operations. It also includes procedures for avalanche testing and safe operation judgment using waveform analysis and temperature calculations.
Application Notes & White Papers (5)
- Product Change Notice
Product Notices (PCN, EOL, etc) (1)
- Technical Update
- Technical Update
- Technical Update
Errata & Technical Updates (11)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Flyer
Marketing Collateral (1)
- Document
Other (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.