Features
- Low on-state resistance: RDS(on) = 4.8mΩ max. (VGS = 10V, ID = 40A)
- Low Ciss: Ciss = 3200pF typ. (VDS = 25V)
- High current: ID(DC) = ±80A
- RoHS compliant
- Quality grade: Standard
Description
The N0435N is an N-channel MOSFET rated at 40V, 80A, and 4.8mΩ Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.
Applications
- High current switching
Applied Filters: