Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Alternative(s) Available

Features

  • 1:4 CMOS fanout buffer
  • 300 ps output to output skew
  • I/O frequency up to 160 MHz operation
  • Non-inverting output clock
  • 3.3 V supply voltage
  • Output Enable mode tri-states outputs
  • -40°C to 85°C industrial temperature range
  • Standard 8-lead SOIC package

Description

The MPC94551 is a CMOS 1:4 fanout buffer. The MPC94551 is ideal for applications requiring lower voltage.

Applied Filters: