Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 8-pin SOIC
  • Available in Pb (lead) free package
  • Provides a spread spectrum output clock
  • Supports printers and flat panel controllers
  • Accepts a clock or crystal input (provides same frequency dithered output)
  • Input frequency range of 4 to 32 MHz
  • Output frequency range of 4 to 32 MHz
  • 1X frequency multiplication
  • Center and down spread
  • Peak reduction by 8 dB to 16 dB typical on 3rd through 19th odd harmonIDT
  • Low EMI feature can be disabled
  • Includes power down
  • Operating voltage of 3.3 V
  • Advanced, low-power CMOS process

Description

The MK5811C device generates a low EMI output clock from a clock or crystal input. The device is designed to dither a high emissions clock to lower EMI in consumer applications. Using IDT's proprietary mix of analog and digital Phase Locked Loop (PLL) technology, the device spreads the frequency spectrum of the output and reduces the frequency amplitude peaks by several dB. The MK5811C offers both centered and down spread from a high-speed clock input. For different multiplier configurations, use the MK5812 (2x) or MK5814C (4x).
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
MK5811CMILFObsoleteN/AIn StockSOIC8#Tube1097#Yese3 Sn-40 to 85°C
MK5811CMILFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn-40 to 85°C
MK5811CMLFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
MK5811CMLFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?