Overview
The RZ/A2M Evaluation Board Kit is the optimal evaluation board kit for evaluating the RZ/A2M MPU. A MIPI camera module, display output board for display connection, and on-chip debugging emulator (SEGGER J-Link Lite) are included, so you can start evaluating immediately out of the box. This kit enables you to experience the performance and functions of the RZ/A2M.
A TFT board that can be connected to the RZ/A2M Evaluation Board Kit is also available for purchase. For information about the TFT board, please refer to RSK+RZA1H RSK TFT Application Board Application Note (PDF).
Features
- On-board device: RZ/A2M (R7S921053VCBG: with DRP function, without encryption function, internal RAM 4MB) Evaluation of DRP (Dynamically Reconfigurable Processor) is possible.
- MIPI camera module (MIPI CSI) is bundled and image recognition processing, etc. can be used with images input with MIPI camera.
- HyperMCP (Multi-Chip Package), in which HyperFlash* and HyperRAM* are installed in one package, is mounted. HyperFlash* and HyperRAM* can be evaluated.
- A display output board is included and graphic output is possible by connecting it to an external display.
- It is possible to evaluate 2ch Ethernet communication.
- Other peripheral functions such as SDHI and USB can also be evaluated.
- Allows for safe and secure connection to the AWS cloud.
* HyperFlash* and HyperRAM* are trademarks of Cypress Semiconductor Corporation of the U.S.
Getting Started
Test this Board Remotely with Lab on the Cloud
Sample & Buy
RZ/A2M Evaluation Board Kit
| Description: | RZ/A2M Evaluation Board Kit |
| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8542.31.0050 |
Videos & Training
Additional Videos
Resources
Support
Support Communities
- AZURE RTOS for RZ/A2M-EVKIT
Hello All, I have just bought a RZ/A2M-EVKIT. I would like to know if there any Azure RTOS examples for RZ/A2M-EVKIT? There are some examples for GR-MANGO but I am looking for RZ/A2M-EVKITBest regards,
Jan 20, 2024 - RZ/A2M-EVKIT: Product and Vendor ID for a usb composite device (CDC ACM + MSC)
Hello,I have a RZ/A2M Evaluation Kit and am implementing a usb composite device (CDC ACM + MSC). Does anyone know the Product and Vendor ID to use in this case? Best regards
Feb 23, 2024
