Overview
Description
The FIVEberry baseboard is built around the MSRZFive system-on-module (SoM) to support a smooth start-up with the Renesas RZ/Five CPU architecture. The MSRZFive is an Open Standard Module compliant system-in-package (SiP) developed based on Renesas RZ Family architecture offering a high-performance 64-bit RISC-V core. The MSRZFive combines compact design and a wide range of services, bringing low power consumption, thermal efficiency, and low-cost to embedded systems.
Features
- 64-bit RISC-V/AX45MP (Single) 1GHz
- 512MB DDR4 RAM
- 128MBit SPI-NOR
- 128MBit SPI-NOR
- -25 °C...+85 °C
- Two Ethernet ports 10/100/1000MBit/s on RJ45
- Console via USB to UART, USB 2.0 Host
- USB 2.0 OTG, 2 x I2C, GPIO
- SD card interface
- 5V single voltage supply via USB
Comparison
Applications
- IoT
- Industrial controls
- Mobile applications