Skip to main content
Renesas Electronics Corporation

Overview

Description

The RL78/G16 Fast Prototyping Board, featuring the RL78/G16 microcontroller, is ideal for various prototype developments. It supports Modbus ASCII/RTU communication and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno and Pmod™ interfaces, access to all microcontroller pins, and high scalability. It includes two touch buttons and one slider using a capacitive sensor unit, unique to RL78/G16. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

Note: This board comes with two touch buttons and one slider using a capacitive sensor unit for simple evaluation, but when designing an actual board, please check the Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide (R30AN0389) and use the Capacitive Touch Evaluation System for RL78/G16 (RSSK-RL78G16) for evaluation.

Features

  • Equipped with an RL78/G22 16-bit microcontroller (R5F121BCAFP)
    • 32MHz, RL78-S2 Core
    • ROM: 32KB, RAM: 2KB, Data Flash 1KB
    • 32-pin LQFP, 7mm x 7mm x 1.7mm, 0.8mm pitch
  • Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno, Pmod™ and Grove interfaces
  • Arduino library available
  • Equipped with capacitive touch sensor buttons
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.