Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RL78/G16 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Configuration

  • RL78/G16 CPU board
  • Touch application board
    • Self-capacitance evaluation board built-in basics for capacitive touch: switches, sliders, and wheels

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy operation with an intuitive interface
    • Easy to develop touch interfaces even for beginners with the GUI
    • Automatically output adjusted source code
  • RL78/G16 MCU (R5F121BCAFP) mounted
  • Capacitive touch sensor (CTSUb) terminal, 15 channels available

Products in the Design

Sample & Buy

Capacitive Touch Evaluation System for RL78/G16

Capacitive Touch Evaluation System for RL78/G16

RTK0EG0047S01001BJ Active
Description:Capacitive Touch Evaluation System for RL78/G16
1u | $152.94Budgetary Price
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.