Overview
Description
The DALI Lighting Control Solution is based on DALI, the international standard for lighting control stipulated by IEC62386. The protocol stack library supports the DALI-2 international standard for lighting control, and provides comprehensive support for developing DALI-compliant lighting control solutions and lighting equipment. Development tools and boards with Renesas RL78/I1A and RX65N MCUs are available for this solution.
Features
- Hardware and software development support DALI standard Part 101, 102, 103, 207, 301, and other DALI standard
- Test under the same conditions as official DiiA-accredited test houses
- Support for certification testing on behalf of official test houses (GRE Alpha)
- Consulting services based on the latest DALI specifications
Comparison
Applications
- Smart buildings
- Smart homes
- Consumer electronics
- Industrial lighting control