Overview
Description
The Fast Prototyping Board for the RL78 Family comes equipped with an RL78 Family microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, with Arduino and Pmod™ interfaces included as standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Features
- Equipped with an RL78 family 8/16-bit microcontroller
- No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
- Through-holes with access to all of the pins of the microcontroller
- Arduino and Pmod™ interfaces come standard (some products have Arduino interface only)
- Support for various RL78 software and tools
- Watch the Getting Started with RL78 Fast Prototyping Board guide video
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Toolchains=CC-RL|V1.12.01]
ZIP
29.22 MB
Compiler:
CC-RL
Function:
Application Example, OS
IDE:
CS+ for CC, e2 studio
|
|
Sample Code |
ZIP
26.76 MB
Application:
Consumer Electronics
Compiler:
CC-RL, ICCRL78
Function:
Application Example, Memory, Other peripherals
IDE:
CS+ for CC, e2 studio, IAR EWRL78
|
|
Sample Code |
[Toolchains=CC-RL|V1.12.01]
ZIP
26.93 MB
Compiler:
CC-RL
IDE:
e2 studio
|
|
Sample Code |
[Software=RL78 Software Integration System|v1.62],[Toolchains=CC-RL|V1.13.00]
ZIP
109.66 MB
日本語
Application:
Appliances, Building Automation, Industrial, Medical & Healthcare
Compiler:
CC-RL
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
[Toolchains=LLVM for Renesas RL78|10.0.0.202209]
ZIP
2.63 MB
日本語
Function:
Application Example
|
|
Sample Code |
[Toolchains=LLVM for Renesas RL78|10.0.0.202209]
ZIP
2.96 MB
日本語
Function:
Application Example
|
|
Sample Code | ZIP 2.97 MB Compiler: CC-RL IDE: CS+, e2 studio | |
7 items
|
Related Boards & Kits
RL78/G14 Fast Prototyping Board (RL78/G14 FPB)
The RL78/G14 Fast Prototyping Board comes equipped with a high-performance RL78/G14 microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug...
RL78/G1P Fast Prototyping Board (RL78/G1P FPB)
The RL78/G1P Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1P microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping.
No additional tools are required for program debugging/writing with the built-in emulator...
RL78/G1M Fast Prototyping Board (RL78/G1M FPB)
The RL78/G1M Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1M microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can...
RL78/G1N Fast Prototyping Board (RL78/G1N FPB)
The RL78/G1N Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1N microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can...
RL78/G23-64p Fast Prototyping Board (RL78/G23-64p FPB)
The RL78/G23-64p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports audio playback, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite...
RL78/G23-128p Fast Prototyping Board (RL78/G23-128p FPB)
The RL78/G23-128p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports AWS cloud connectivity via the Wi-Fi DA16600 module, OTA firmware updates, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The...
RL78/I1C (512KB) Fast Prototyping Board (RL78/I1C FPB)
The RL78/I1C(512KB) Fast Prototyping Board is an evaluation board with the RL78/I1C(512KB) microcontroller and is designed for a system prototyping.
No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The...
Test This Board Remotely
RL78/G15 Fast Prototyping Board (RL78/G15 FPB)
The RL78/G15 Fast Prototyping Board, featuring the RL78/G15 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno and Pmod™...
RL78/G22 Fast Prototyping Board (RL78/G22 FPB)
The RL78/G22 Fast Prototyping Board, featuring the RL78/G22 microcontroller, is ideal for various prototype development. It supports OTA firmware updating of a secondary MCU, Wi-Fi, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The built-in emulator circuit that is...
RL78/G16 Fast Prototyping Board (RL78/G16 FPB)
The RL78/G16 Fast Prototyping Board, featuring the RL78/G16 microcontroller, is ideal for various prototype developments. It supports Modbus ASCII/RTU communication and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging...
RL78/G24 Fast Prototyping Board (RL78/G24 FPB)
The RL78/G24 Fast Prototyping Board, featuring the RL78/G24 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno, Pmod™, and Grove...
Product Options
Applied Filters:
Videos & Training
This video demonstrates how to import sketches using the RL78 Arduino library into e² studio, as well as how to build and debug them. By debugging in e² studio, you can obtain detailed information and verify the internal workings of the library, which is not possible with the Arduino IDE.
Related Resources
News & Blog Posts
Blog Post
Oct 30, 2023
|
Blog Post
Aug 10, 2023
|
Blog Post
Apr 25, 2023
|
Blog Post
May 14, 2021
|