Skip to main content

Overview

Description

The RL78/G22 Fast Prototyping Board, featuring the RL78/G22 microcontroller, is ideal for various prototype development. It supports OTA firmware updating of a secondary MCU, Wi-Fi, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno and Pmod™ interfaces, access to all microcontroller pins, and high scalability. It includes two touch buttons and one slider using a capacitive sensor unit, unique to RL78/G22. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

Features

  • Equipped with an RL78/G22 16-bit microcontroller (48-pin, ROM: 64KB, RAM: 4KB)
  • Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno, Pmod™ and Grove interfaces
  • Arduino library available
  • Equipped with capacitive touch sensor buttons
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

News & Blog Posts