Overview
Description
The RL78/G23-128p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports AWS cloud connectivity via the Wi-Fi DA16600 module, OTA firmware updates, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Mega, Pmod™, and Grove interfaces, access to all microcontroller pins, and high scalability. It includes two touch buttons using a capacitive sensor unit, unique to RL78/G23. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.
RL78/G23, RL78/G22, RL78/L23, RL78/G14 LoRa®-based Wireless Software Package Rev.4.80 (PDF)
A 64-pin board is also available: RL78/G23-64p Fast Prototyping Board
Features
- Equipped with an RL78/G23 16-bit microcontroller (128 pins, ROM: 768KB, RAM: 48KB)
- Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
- Able to access all the microcontroller pins
- Comes standard with Arduino Mega, and Pmod™ and Grove interfaces
- Arduino library available
- Equipped with capacitive touch sensor buttons
- Support for various RL78 software and tools (see software and tools here)
Applications
Design & Development
Support
Support Communities
Knowledge Base
Videos & Training
This video demonstrates how to read from and write to an SD card using the RL78/G23-128p Fast Prototyping Board and the SdFat library.
Related Resources
RL78 Arduino Wiki
Video
Software
Hardware