Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Fast CMOS TTL-Compatible (FCT)

Renesas Fast CMOS Technology (FCT) solutions are designed for standard TTL-logic applications. These fast CMOS devices offer industry-leading speed and the lowest power dissipation available. Our comprehensive FCT portfolio includes bus interfaces, buffers, multiplexers, transceivers, and more. Two output configurations are available to suit different needs: the industry-standard high drive and the low-noise balanced drive. All of our FCT devices are offered in multiple speed grades to meet diverse performance requirements.

Highest-Speed Logic

Highest-Speed Logic

Unparalleled performance with lightning-fast logic operations, ensuring your system runs at optimal speed for demanding applications

Lowest-Power Dissipation

Lowest-Power Dissipation

Minimal energy consumption without compromising performance, enhancing efficiency and extending the lifespan of your devices

Latch & Transparent Latch

A CMOS latch has SET and RESET inputs and one output, changing state when triggered and holding until reset. Transparent latches immediately follow input transitions, propagating changes across shared inputs. Renesas CMOS latches excel in temporary data storage, memory address latches, I/O ports, and bus drivers. Unlike clocked flip-flops, latches are level-triggered and transparent when enabled.