Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 4 differential LVPECL outputs
  • 2 selectable LVCMOS/LVTTL inputs
  • 1 GHz maximum output frequency
  • Translates LVCMOS/LVTTL levels to LVPECL levels
  • 30 ps maximum output skew
  • 190 ps part-to-part skew
  • 3.3 V operating range
  • 20-lead TSSOP package
  • Ambient temperature range –40°C to +85°C
  • 20-lead Pb-free package available

Description

The MC100ES6535 is a low skew, high performance 3.3 V 1-to-4 LVCMOS to LVPECL fanout buffer. The ES6535 has two selectable inputs that allow LVCMOS or LVTTL input levels which translate to LVPECL outputs. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. The ES6535 is ideal for high performance clock distribution applications.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
MC100ES6535EJObsoleteN/AOut of StockTSSOP20#CYesTube
MC100ES6535EJR2ObsoleteN/AOut of StockTSSOP20#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?