Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Four differential 3.3V LVPECL outputs
  • Selectable CLK0 or CLK1 inputs for redundant and multiple frequency fanout applications
  • CLK0 or CLK1 can accept the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 266MHz
  • Translates LVCMOS and LVTTL levels to 3.3V LVPECL levels
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 1.9ns (maximum)
  • Jitter, RMS: < 0.09ps (typical)
  • 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in both standard and lead-free RoHS compliant packages

Description

The 8535I-01 is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-3.3V LVPECL fanout buffer. The 8535I-01 has two single ended clock inputs. the single ended clock input accepts LVCMOS or LVTTL input levels and translate them to 3.3V LVPECL levels. The clock enable is internally synchronized to eliminate runt clock pulses on the output during asynchronous assertion/ deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8535I-01 ideal for those applications demanding well defined performance and repeatability.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: