Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully differential architecture from input to all outputs
  • SiGe technology supports near-zero output skew
  • Supports DC to 3 GHz operation(1) of clock or data signals
  • LVPECL compatible differential clock inputs and outputs
  • LVCMOS compatible control inputs
  • Single 3.3 V or 2.5 V supply
  • 50 ps maximum device skew(1)
  • Synchronous output enable eliminating output runt pulse generation and metastability
  • Standard 32 lead LQFP package
  • Industrial temperature range
  • 32-lead Pb-free package available

Description

MC100ES6254 is designed for very skew critical differential clock distribution systems and supports clock frequencies from DC up to 3.0 GHz. Typical applications for the MC100ES6254 are primary clock distribution, switching and loopback systems of high-performance computer, networking and telecommunication systems, as well as on-board clocking of OC-3, OC-12 and OC-48 speed communication systems. Primary purpose of the MC100ES6254 is high-speed clock switching applications. In addition, the MC100ES6254 can be configured as single 1:6 or dual 1:3 LVPECL fanout buffer for clock signals, or as loopback device in high-speed data applications. The MC100ES6254 can be operated from a 3.3 V or 2.5 V positive supply without the requirement of a negative supply line.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
MC100ES6254ACObsoleteN/AOut of StockTQFP32#CYesTray
MC100ES6254ACR2ObsoleteN/AOut of StockTQFP32#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?